• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Cherry-Mark Brush

Cherry-Mark Brush

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

[Features]
· Can be used for a wide range of applications, from steel to ships.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 30
  • 40
  • 50
  • 60
  • 70
  • 85
  • 95
  • Clear
Writing brush standard and size(No.)

Refine by

  • 10
  • 15
  • 20
  • 25
  • 30
  • 35
  • 40
  • Clear
JAN Code

Refine by

  • 4957549271117
  • 4957549271131
  • 4957549271148
  • 4957549271162
  • 4957549271186
  • 4957549271193
  • 4957549271209
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
30
10
4957549271117
9 Day(s) or more
-

Part Number : 810433
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    30
  • Writing brush standard and size(No.)
    10
  • JAN Code
    4957549271117
1 pc.
40
15
4957549271131
9 Day(s) or more
-

Part Number : 810434
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    40
  • Writing brush standard and size(No.)
    15
  • JAN Code
    4957549271131
1 pc.
50
20
4957549271148
9 Day(s) or more
-

Part Number : 810435
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    50
  • Writing brush standard and size(No.)
    20
  • JAN Code
    4957549271148
1 pc.
60
25
4957549271162
9 Day(s) or more
-

Part Number : 810436
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    60
  • Writing brush standard and size(No.)
    25
  • JAN Code
    4957549271162
1 pc.
70
30
4957549271186
9 Day(s) or more
-

Part Number : 810437
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    70
  • Writing brush standard and size(No.)
    30
  • JAN Code
    4957549271186
1 pc.
85
35
4957549271193
9 Day(s) or more
-

Part Number : 810438
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    85
  • Writing brush standard and size(No.)
    35
  • JAN Code
    4957549271193
1 pc.
95
40
4957549271209
11 Day(s) or more
-

Part Number : 810439
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Bristle Brush for Steel
  • Material (hair)
    Hog hair
  • Hair length(mm)
    45
  • Brush width(mm)
    95
  • Writing brush standard and size(No.)
    40
  • JAN Code
    4957549271209

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)