(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
YK Zinc Plate/Tile For Oil-Base

YK Zinc Plate/Tile For Oil-Base

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

This is a vertical, flat brush for general use. [Features]·Ideal for painting tin roofs, tin plates, roof tiles, corrugated tin, etc.

Basic Specifications

  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Product Type

Refine by

  • Brush for water-based paint
  • Other
  • Clear
Material (hair)

Refine by

  • Hog hair
  • Mixed wool
  • Clear
Hair length(mm)

Refine by

  • 35
  • 55
  • Clear
Brush width(mm)

Refine by

  • 10
  • 45
  • 70
  • 85
  • Clear
JAN Code

Refine by

  • 4957549292204
  • 4957549292211
  • 4957549292228
  • 4957549292235
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Other
Hog hair
55
85
4957549292228
10 Day(s) or more
-

Part Number : 815450
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Brush width(mm)
    85
  • JAN Code
    4957549292228
1 pc.
Brush for water-based paint
Mixed wool
35
10
4957549292235
10 Day(s) or more
-

Part Number : 815451
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    10
  • JAN Code
    4957549292235
1 pc.
Other
Hog hair
55
45
4957549292204
10 Day(s) or more
-

Part Number : 815455
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Brush width(mm)
    45
  • JAN Code
    4957549292204
1 pc.
Other
Hog hair
55
70
4957549292211
10 Day(s) or more
-

Part Number : 815456
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (hair)
    Hog hair
  • Hair length(mm)
    55
  • Brush width(mm)
    70
  • JAN Code
    4957549292211

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)