(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Painting Brush

Painting Brush

Standard Unit Price:
-
Days to Ship :
10 Day(s) or more

A brush that can be used with water-based paint. [Features]·This brush is ideal for finishing coats. [Applications]·Used as a brush for painting work.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Brush width(mm)

Refine by

  • 10
  • 15
  • 24
  • 30
  • 40
  • Clear
JAN Code

Refine by

  • 4957549295144
  • 4957549295151
  • 4957549295168
  • 4957549295175
  • 4957549295182
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10
4957549295144
21 Day(s) or more
-

Part Number : 816221
Days to Ship 21 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    10
  • JAN Code
    4957549295144
1 pc.
15
4957549295151
12 Day(s) or more
-

Part Number : 816222
Days to Ship 12 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    15
  • JAN Code
    4957549295151
1 pc.
24
4957549295175
10 Day(s) or more
-

Part Number : 816223
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    24
  • JAN Code
    4957549295175
1 pc.
30
4957549295168
10 Day(s) or more
-

Part Number : 816224
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    30
  • JAN Code
    4957549295168
1 pc.
40
4957549295182
10 Day(s) or more
-

Part Number : 816225
Days to Ship 10 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Brush for water-based paint
  • Material (hair)
    Mixed wool
  • Hair length(mm)
    35
  • Brush width(mm)
    40
  • JAN Code
    4957549295182

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)