• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding

W Wound Stainless Steel Flexi-Type Capacitive Brush with Shaft

Part Number

Configured Part Number is shown.

Part Number
CD-201
CD-202
CD-203
CD-204
CD-205
Part NumberVolume DiscountDays to ShipOuter Diameter
(mm)
15 Day(s) or more 10
15 Day(s) or more 13
15 Day(s) or more 16
15 Day(s) or more 19
15 Day(s) or more 25

Loading...

  1. 1

Basic Information

Product Model Torsion Brush Wire Diameter(mm) 0.15 Shaft Diameter(mm) 6
Material Stainless Steel Shaft Length 100 Total Length 150

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)