(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Insert Nozzle PM - Liquid Drip Prevention Type

Insert Nozzle PM - Liquid Drip Prevention Type

10 MPa high pressure type. When the coolant liquid stop switch is pushed, the ejection of the coolant liquid from the nozzle stops instantly. Has a liquid drip prevention structure to shorten the work time. A two-part structure with excellent maintainability.

Part Number

Configured Part Number is shown.

Part Number
PM2E-1S2C2
PM2E-1S2C4
PM3E-1S2C2
PM3E-1S2C4
PM3E-1S3C2
PM3E-1S3C4
PM4E-1S3C2
PM4E-1S3C3
PM4E-1S3C4
PM6E-1S2C1
PM6E-1S3C1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSA
(mm)
B
(mm)
D
(mm)
F
(mm)
H
(mm)
J Mass
(g)
1 Piece(s) 10 Day(s) or more -R1/424.86.4171.637°30
1 Piece(s) 8 Day(s) or more -R1/424.831.8171.626°32
1 Piece(s) 14 Day(s) or more -R1/424.86.4172.237°30
1 Piece(s) 10 Day(s) or more -R1/424.831.8172.226°32
1 Piece(s) 10 Day(s) or more -R3/826.86.4192.237°49
1 Piece(s) 16 Day(s) or more 10R3/826.831.8192.226°51
1 Piece(s) 12 Day(s) or more -R3/826.86.419330°49
1 Piece(s) 10 Day(s) or more -R3/826.812.819330°50
1 Piece(s) 14 Day(s) or more -R3/826.831.819326°51
1 Piece(s) 10 Day(s) or more -R1/424.8017M430°30
1 Piece(s) 10 Day(s) or more -R3/826.8019M430°49

Loading...

  1. 1

Basic Information

Product Category Heating and Cooling Equipment C(mm) 14.8 E(mm) 2.3
G(mm) 14.3 I(mm) 6 Material (Main Body) Brass
Material (nozzle, ball) SUS303 Max. Pressure 10MPa~0.1MPa Heat Resistant Temperature 70℃
Caution For use at supply pressure of 0.2 MPa or more Features 1 10 MPa high pressure type. Features 2 When the coolant liquid stop switch is pushed, the ejection of the coolant liquid from the nozzle stops instantly.
Features 3 Has a liquid drip prevention structure to shorten the work time. Features 4 A two-part structure with excellent maintainability.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)