(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Plexilock Carry

Plexilock Carry

Standard Unit Price:
-
Days to Ship :
8 Day(s)

Versatile storage box with lid. A double-handle specification that is convenient for carrying.
[Features]
· Load resistance when held by both handles is 3 kg for the M size, and 4.5 kg for the L size.
· Container with buckles. Can be used with confidence even when filled with heavy tools or documents.
· 2 handles for convenient carrying.
· Handle design features narrow grooves to prevent slipping and fits the hand comfortably.
· Snap-down locks secure the lid firmly to the main body. Because the case is transparent, the contents can be identified from the outside.
· 2 handles for convenient carrying.
[Applications]
· Can be used for various items such as disaster-preparedness goods, car items, children's toys, etc.

Basic Specifications

  • Height(mm)
    151 ~ 300
  • Color
    Natural
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Frontage(mm)

Refine by

  • ~ 400
  • 401 ~ 500
  • Clear
Depth(mm)

Refine by

  • ~ 300
  • 301 ~ 400
  • Clear
External Dimensions : Frontage x Depth x Height(mm)

Refine by

  • 382×261×240
  • 460×307×292
  • Clear
Drawer Usable Inner Dimensions : Frontage x Depth x Height(mm)

Refine by

  • 323×223×215
  • 397×269×268
  • Clear
JAN Code

Refine by

  • 4904746058720
  • 4904746058744
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
401 ~ 500
301 ~ 400
460×307×292
397×269×268
4904746058744
8 Day(s)
-

Part Number : PXY-CARRIE-L
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    401 ~ 500
  • Depth(mm)
    301 ~ 400
  • Height(mm)
    151 ~ 300
  • External Dimensions : Frontage x Depth x Height(mm)
    460×307×292
  • Drawer Usable Inner Dimensions : Frontage x Depth x Height(mm)
    397×269×268
  • Color
    Natural
  • JAN Code
    4904746058744
  • Trusco Code
    444-8863
  • Mass(kg)
    1.6
1 pc.
~ 400
~ 300
382×261×240
323×223×215
4904746058720
8 Day(s)
-

Part Number : PXY-CARRIE-M
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Frontage(mm)
    ~ 400
  • Depth(mm)
    ~ 300
  • Height(mm)
    151 ~ 300
  • External Dimensions : Frontage x Depth x Height(mm)
    382×261×240
  • Drawer Usable Inner Dimensions : Frontage x Depth x Height(mm)
    323×223×215
  • Color
    Natural
  • JAN Code
    4904746058720
  • Trusco Code
    444-8871
  • Mass(kg)
    1.2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)