• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Pliers Cover, 2 Tiers

Pliers Cover, 2 Tiers

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Easy-to-use pliers case that holds its shape well.

[Features]
· Offers the comfort and safety of tough design. Lightweight and durable.
· Exterior layer made with 1680-Denier ballistic nylon fabric for strong wear resistance

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Dimensions (Height H x Width W x Depth D)(mm)
    270×85×50
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    170
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
11 Day(s) or more
-

Part Number : DT-TS-03-BK
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    270×85×50
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    170
  • Compatible Belt Width(mm)
    50
1 pc.
Blue
11 Day(s) or more
-

Part Number : DT-TS-03-BL
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Dimensions (Height H x Width W x Depth D)(mm)
    270×85×50
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    170
  • Compatible Belt Width(mm)
    50

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)