• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Midget Cutter Case Width (mm) 90

Midget Cutter Case Width (mm) 90

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

Easy-to-use midget cutter case that holds its shape well.

[Features]
· Offers the comfort and safety of tough design. Lightweight and durable.
· Exterior layer made with 1680-Denier ballistic nylon fabric for strong wear resistance

Basic Specifications

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Dimensions (Height H x Width W x Depth D)(mm)
    225×90×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    130
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • Blue
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Black
13 Day(s) or more
-

Part Number : DT-TS-07-BK
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Black
  • Dimensions (Height H x Width W x Depth D)(mm)
    225×90×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    130
1 pc.
Blue
13 Day(s) or more
-

Part Number : DT-TS-07-BL
Days to Ship 13 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Product Applications
    Tool Holder
  • Color
    Blue
  • Dimensions (Height H x Width W x Depth D)(mm)
    225×90×20
  • Material Quality
    1680 Denier Fabric
  • Depth(mm)
    130

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)