• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Color Cone Stand 385 mm X 700 mm

Color Cone Stand 385 mm X 700 mm

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Color cones that come in 5 colors.
[Features]
· 5 colors including red, blue and yellow are available.
· Size: (stand) 700 mm, (base) 385 mm square.
· Material: polyethylene
· Just the SRC-1 (116110) includes a white color reflective sheet.
[Applications]
· Warnings, etc.

Basic Specifications

Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Red
  • Yellow
  • Green
  • Blue
  • Red/White
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Red
11 Day(s) or more
-

Part Number : 116011
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Red
  • Width x Height(mm)
    385×700
  • Material
    Polyethylene
  • Specifications
    -
1 pc.
Green
11 Day(s) or more
-

Part Number : 116012
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Green
  • Width x Height(mm)
    385×700
  • Material
    Polyethylene
  • Specifications
    -
1 pc.
Yellow
11 Day(s) or more
-

Part Number : 116013
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Yellow
  • Width x Height(mm)
    385×700
  • Material
    Polyethylene
  • Specifications
    -
1 pc.
Blue
11 Day(s) or more
-

Part Number : 116014
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Blue
  • Width x Height(mm)
    385×700
  • Material
    Polyethylene
  • Specifications
    -
1 pc.
Red/White
11 Day(s) or more
-

Part Number : 116110
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Red/White
  • Width x Height(mm)
    385×700
  • Material
    Polyethylene
  • Specifications
    With white reflective sheets

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)