• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Red cone stand "Entrance/Exit No Parking"

Red cone stand "Entrance/Exit No Parking"

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

(Stand) 700 mm / (Base) 385 mm square, polyethylene

Basic Specifications

  • Product Type
    Safety cone
  • Color
    Red
  • Width x Height(mm)
    385×700
  • Display Content
    This Is a Vehicle Entrance, So Please Refrain from Parking.
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 116020
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety cone
  • Color
    Red
  • Width x Height(mm)
    385×700
  • Display Content
    This Is a Vehicle Entrance, So Please Refrain from Parking.
  • Material
    Polyethylene
  • Specifications
    Single-sided display

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)