(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Border Stand

Click this image to zoom it.

Move the mouse over the image to zoom

Border Stand

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Barricade stand that is easy to assemble, durable and sturdy.
[Features]
· Since the pole is a screw type, it is easy to remove.
· Includes a hook for attaching the chain.
· Smooth transporting since there is a handle on the weight.
[Material]
· Head part and polyethylene table: high density polyethylene; pole: ABS resin

Basic Specifications

  • Specifications
    • STOCK
  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Height(mm)
    1122
  • Pole diameter(mmφ)
    65
  • Polyethylene Stand(mm)
    Height 140X330
  • Mass(g)
    1,500 (When Water-Filled→ 10,200)
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Color

Refine by

  • Yellow
  • Yellow/Black
  • White
  • Clear
Cord

Refine by

  • BD-HTR
  • BD-W
  • BD-Y
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
White
BD-W
1 Day(s)
-

Part Number : 142001
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    White
  • Height(mm)
    1122
  • Cord
    BD-W
  • Pole diameter(mmφ)
    65
  • Polyethylene Stand(mm)
    Height 140X330
  • Mass(g)
    1,500 (When Water-Filled→ 10,200)
1 unit
Yellow
BD-Y
1 Day(s)
-

Part Number : 142002
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    Yellow
  • Height(mm)
    1122
  • Cord
    BD-Y
  • Pole diameter(mmφ)
    65
  • Polyethylene Stand(mm)
    Height 140X330
  • Mass(g)
    1,500 (When Water-Filled→ 10,200)
1 unit
Yellow/Black
BD-HTR
1 Day(s)
-

Part Number : 142003
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type 2
    Plastic Chain Stand
  • Product Type 1
    Plastic Chain
  • Color
    Yellow/Black
  • Height(mm)
    1122
  • Cord
    BD-HTR
  • Pole diameter(mmφ)
    65
  • Polyethylene Stand(mm)
    Height 140X330
  • Mass(g)
    1,500 (When Water-Filled→ 10,200)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)