• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Attachment Board (attachment type)

Attachment Board (attachment type)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

120 × 55 × 10 mm wood

Basic Specifications

  • Other
    Option
  • Size(mm)
    120×55×10
  • Cord
    AB-1
  • Amount Of Content
    1 Set (Main Body, Adhesive 30 mL, 4 Screws)
Part Number
Amount Of Content

Refine by

  • 1 Set (Main Body, Adhesive 30 mL, 4 Screws)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (Main Body, Adhesive 30 mL, 4 Screws)
11 Day(s) or more
-

Part Number : 276520
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Set (Main Body, Adhesive 30 mL, 4 Screws)

Specificationtitle

  • Other
    Option
  • Size(mm)
    120×55×10
  • Cord
    AB-1
  • Material
    Wood
  • Specification 2
    Accessories / Adhesive (30 ml), Screws (4)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)