• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
JIS Safety Mark (Warning), "Passage in Use" JA-240

JIS Safety Mark (Warning), "Passage in Use" JA-240

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

400 × 250 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    400×250×1
  • Contens Displayed Detail
    Passage in Use
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-240
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 392240
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    400×250×1
  • Contens Displayed Detail
    Passage in Use
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    JA-240
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Laminated
  • Feature 1
    Blackboard Type (Can Be Written on in Chalk)
  • Feature 2
    * Chalk is not included

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)