(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Safety Sign "Beware of High Temperatures" JH-43S

Click this image to zoom it.

Move the mouse over the image to zoom

Safety Sign "Beware of High Temperatures" JH-43S

Standard Unit Price:
-
Days to Ship :
1 Day(s)

160 × 120 mm, polyvinyl chloride sticker

Basic Specifications

  • Specifications
    • STOCK
  • Size(mm)
    160×120
  • Contens Displayed Detail
    Caution High Temperature
  • Material Details
    PVC Sticker
  • Cord
    JH-43S
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
1 Day(s)
-

Part Number : 29143
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Size(mm)
    160×120
  • Contens Displayed Detail
    Caution High Temperature
  • Material Details
    PVC Sticker
  • Cord
    JH-43S

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)