• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Section Sign "Uninspected Product" Diagram-C

Section Sign "Uninspected Product" Diagram-C

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

300 × 450 × 2 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    300×450×2
  • Contens Displayed Detail
    Uninspected item
  • Color
    Yellow
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Diagram-C
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 143006
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    300×450×2
  • Contens Displayed Detail
    Uninspected item
  • Color
    Yellow
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Diagram-C
  • Print Direction
    Double-sided print
  • Specifications
    5 mmφ Hole X 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)