(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Name Sign (Resin Type) "Fire Prevention Chief" Name 10

Name Sign (Resin Type) "Fire Prevention Chief" Name 10

Standard Unit Price:
-
Days to Ship :
12 Day(s)

100 × 30 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Size(mm)
    100×30×1
  • Contens Displayed Detail
    Fire Prevention Officer
  • Color
    White
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name10
  • Specifications
    Name card insertion type
  • Specification 2
    With White Tag
  • Specification 3
    With Backing Tape
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 46010
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    100×30×1
  • Contens Displayed Detail
    Fire Prevention Officer
  • Color
    White
  • Details Type
    Portrait Type
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Name10
  • Specifications
    Name card insertion type
  • Specification 2
    With White Tag
  • Specification 3
    With Backing Tape

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)