• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Disaster Prevention Unified Safety Signage "Keep Clean" KL 8 (Large)

Disaster Prevention Unified Safety Signage "Keep Clean" KL 8 (Large)

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

600 × 450 × 1 mm, polypropylene

Basic Specifications

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Material Details
    Polypropylene
  • Cord
    KL8 (Large)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 081108
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Shipshape and Bristol Fashion
  • Material Details
    Polypropylene
  • Cord
    KL8 (Large)
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Eco Mark Certified Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)