• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Disaster Prevention Unified Safety Signage "Fire Extinguisher" KL10 (Large)

Disaster Prevention Unified Safety Signage "Fire Extinguisher" KL10 (Large)

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

600 × 450 × 1 mm, polypropylene

Basic Specifications

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Fire Extinguisher
  • Material Details
    Polypropylene
  • Cord
    KL10 (Large)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 081110
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Fire Extinguisher
  • Material Details
    Polypropylene
  • Cord
    KL10 (Large)
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Eco Mark Certified Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)