• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Slinging Wire Rope Sign "Slinging Wire Rope Usage Standards (JIS No. 4 / 6 x 24 Standard Product)" KY-100

Slinging Wire Rope Sign "Slinging Wire Rope Usage Standards (JIS No. 4 / 6 x 24 Standard Product)" KY-100

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

450 × 600 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Other
  • Size(mm)
    450×600×1
  • Contens Displayed Detail
    Usage criteria for slinging wire rope (JIS No. 4 6 X 24 standard product).
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KY-100
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 084100
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Other
  • Size(mm)
    450×600×1
  • Contens Displayed Detail
    Usage criteria for slinging wire rope (JIS No. 4 6 X 24 standard product).
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KY-100
  • Print Direction
    Front Print
  • Specifications
    4 mmφ Hole X 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)