(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
Command Tag "Do Not Energize: Do Not Touch" Tag -321

Click this image to zoom it.

Move the mouse over the image to zoom

Command Tag "Do Not Energize: Do Not Touch" Tag -321

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Safety sign dedicated to repair and inspection.
[Features]
・ It can be used for a long time with increased durability by adding an extra effort of laminating to PET material
·The size is 150 × 70 × 2 mm, the material is PET, and it consists of double-sided printing with ⌀4 (4 mm) hole × 1
・ Due to display on both sides, it is easy to see from any angle
・ It is developed with the content display of "do not turn power on / do not touch / do not touch"
[Applications]
・ It can be used to clearly specify (instruct) the information.
・ Ideal as a danger prevention and safety measure in repairs and inspections

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    150×70×2
  • Contens Displayed Detail
    Energization Prohibited, Do Not Touch
  • Color
    White
  • Material Details
    PET
  • Cord
    Sign-321
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 85321
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    150×70×2
  • Contens Displayed Detail
    Energization Prohibited, Do Not Touch
  • Color
    White
  • Material Details
    PET
  • Cord
    Sign-321
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)