• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Rectangular General Sign "Danger. High Temperatures" GR 4

Rectangular General Sign "Danger. High Temperatures" GR 4

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

350 × 250 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Danger of High Temperature
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR4
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 093004
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Contens Displayed Detail
    Danger of High Temperature
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    GR4
  • Specifications
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)