(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Switch Cover Sign Switch Cover Z

Switch Cover Sign Switch Cover Z

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Convenient switch cover-style safety signs that can be used in a variety of locations.
[Features]
· Covers that prevent erroneous switch operation.
· Equipped with magnets.
· Can be used in a variety of locations.
[Applications]
· Covers that prevent erroneous switch operation.

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    80×40×34
  • Material Details
    Acrylic
  • Cord
    Switch Cover Z
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9 Day(s) or more
-

Part Number : 88018
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Size(mm)
    80×40×34
  • Material Details
    Acrylic
  • Cord
    Switch Cover Z

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)