• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Road Surface Traffic Sign Road Surface -303

Road Surface Traffic Sign Road Surface -303

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Apply directly to road surfaces indoors or outdoors. 600 mm circle × 3 mm, soft polyvinyl chloride 

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    600 Pills X 3
  • Contens Displayed Detail
    -
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Road Surface-303
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 101101
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600 Pills X 3
  • Contens Displayed Detail
    -
  • Material Details
    Plasticized Polyvinyl Chloride
  • Cord
    Road Surface-303
  • Specifications
    Laminated (Surface Embossed)
  • Specification 2
    With Strong Tape on Back Side

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)