Valve Switch Label "Normally Open (Blue) / Normally Closed (Red)" Special 15-312A

Valve Switch Label "Normally Open (Blue) / Normally Closed (Red)" Special 15-312A

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Valve-related tags

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(mm)
    60×40×1
  • Contens Displayed Detail
    Normal Open/Normal Closed
  • Color
    Normal Open: Blue. Normal Closed: Red
  • Material Details
    PET
  • Cord
    Special 15-312A
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
11 Day(s) or more
-

Part Number : 162041
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(mm)
    60×40×1
  • Contens Displayed Detail
    Normal Open/Normal Closed
  • Color
    Normal Open: Blue. Normal Closed: Red
  • Material Details
    PET
  • Cord
    Special 15-312A
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)