• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Valve Switch Label Normally Closed (Red) Special 15-6A

Valve Switch Label Normally Closed (Red) Special 15-6A

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Safety labels laminated to prevent text from fading.
[Features]
· Tags used to indicate whether a valve is open or closed.
· Laminated, so text will not fade easily.
· Size: 50 circle × 2 mm.
· Material: PET.
· Specifications: Laminated · Ø 4 (Diameter 4 mm) hole × 1 · Printed on both sides.
[Applications]
· Valve open/closed display.

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    50 Pills X 2
  • Contens Displayed Detail
    Normally Open
  • Color
    Red
  • Material Details
    PET
  • Cord
    Special 15-6A
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 151031
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    50 Pills X 2
  • Contens Displayed Detail
    Normally Open
  • Color
    Red
  • Material Details
    PET
  • Cord
    Special 15-6A
  • Print Direction
    Double-sided print
  • Specifications
    4 mmφ Hole X 1
  • Specification 2
    Laminated

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)