(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Valve Switch Label "Open (Blue) / Closed (Red)" Special 15-65A

Click this image to zoom it.

Move the mouse over the image to zoom

Valve Switch Label "Open (Blue) / Closed (Red)" Special 15-65A

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Available in 4 color variations

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Open/Close
  • Material Details
    Aluminum
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 2
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Color

Refine by

  • (Open) Blue: (Closed) Red
  • (Open) Green: (Closed) Red
  • (Open) Red: (Closed) Blue
  • (Open) Red: (Closed) Green
  • Clear
Cord

Refine by

  • Special 15-65A
  • Special 15-65B
  • Special 15-65C
  • Special 15-65D
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
(Open) Blue: (Closed) Red
Special 15-65A
12 Day(s)
-

Part Number : 162011
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Open/Close
  • Color
    (Open) Blue: (Closed) Red
  • Material Details
    Aluminum
  • Cord
    Special 15-65A
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 2
1 Bag (2 Sheets)
(Open) Red: (Closed) Green
Special 15-65B
12 Day(s)
-

Part Number : 162012
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Open/Close
  • Color
    (Open) Red: (Closed) Green
  • Material Details
    Aluminum
  • Cord
    Special 15-65B
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 2
1 Bag (2 Sheets)
(Open) Red: (Closed) Blue
Special 15-65C
12 Day(s)
-

Part Number : 162013
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Open/Close
  • Color
    (Open) Red: (Closed) Blue
  • Material Details
    Aluminum
  • Cord
    Special 15-65C
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 2
1 Bag (2 Sheets)
(Open) Green: (Closed) Red
Special 15-65D
12 Day(s)
-

Part Number : 162014
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    65 Sq. X 0.8
  • Contens Displayed Detail
    Open/Close
  • Color
    (Open) Green: (Closed) Red
  • Material Details
    Aluminum
  • Cord
    Special 15-65D
  • Print Direction
    Double-sided print
  • Specifications
    15 mm φ Stainless Steel Ring x 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)