(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Sign Indicating Duties of Chief Worker "Scaffold Assembly, etc., Duties of Chief Worker" Work-515

Click this image to zoom it.

Move the mouse over the image to zoom

Sign Indicating Duties of Chief Worker "Scaffold Assembly, etc., Duties of Chief Worker" Work-515

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

600 × 450 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Scaffold Assembly, etc., and Supervisor Duties
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Job-515
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 49515
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Other
  • Display Content
    Other
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Scaffold Assembly, etc., and Supervisor Duties
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Job-515
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)