Sign Indicating Duties of Chief Worker "Organic Solvents, Duties of Chief Worker" Work-516

Sign Indicating Duties of Chief Worker "Organic Solvents, Duties of Chief Worker" Work-516

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

600 × 450 × 1 mm, rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Other
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Organic Solvents Operation Chief Duties
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Job-516
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
11 Day(s) or more
-

Part Number : 049516
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Other
  • Material (Main Body)
    Polyvinyl chloride (PVC)
  • Display Content
    Other
  • Size(mm)
    600×450×1
  • Contens Displayed Detail
    Organic Solvents Operation Chief Duties
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    Job-516
  • Print Direction
    Front Print
  • Specifications
    3 mmφ Hole X 4
  • Specification 2
    Double-Sided Sheet Tape Includes 6 Pieces

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)