(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Stainless Steel Wire Chain F-200

Stainless Steel Wire Chain F-200

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

0.8 mmØ × 200 mm, stainless steel

Basic Specifications

  • Product Type
    Safety sign
  • Material Details
    Stainless Steel
  • Amount Of Content
    1 Set (10 pcs)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Size(mm)

Refine by

  • 0.8φ×200
  • 0.8φ×300
  • Clear
Cord

Refine by

  • Chain F-300
  • Chain F-200
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
0.8φ×200
Chain F-200
9 Day(s) or more
-

Part Number : 308041
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    0.8φ×200
  • Material Details
    Stainless Steel
  • Cord
    Chain F-200
1 Set (10 pcs)
0.8φ×300
Chain F-300
8 Day(s) or more
-

Part Number : 308042
Days to Ship 8 Day(s) or more
Standard Unit Price -
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    0.8φ×300
  • Material Details
    Stainless Steel
  • Cord
    Chain F-300

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)