• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Metal fittings Metal fittings 40

Metal fittings Metal fittings 40

Standard Unit Price:
-
Days to Ship :
9 Day(s) or more

Available in 2 sizes: large and small

Basic Specifications

  • Product Type
    Safety sign
  • Size(mm)
    Ring Inner Diameter 18φ
  • Line Diameter / Ball Diameter(mmφ)
    1.6
  • Material Details
    Iron/Nickel
  • Cord
    Metal fittings 40
  • Amount Of Content
    1 Set (10 pcs)
Part Number
Amount Of Content

Refine by

  • 1 Set (10 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (10 pcs)
9 Day(s) or more
-

Part Number : 137400
Days to Ship 9 Day(s) or more
Standard Unit Price -
Quantity 1 Set (10 pcs)

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    Ring Inner Diameter 18φ
  • Line Diameter / Ball Diameter(mmφ)
    1.6
  • Material Details
    Iron/Nickel
  • Cord
    Metal fittings 40

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)