(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fire Extinguisher Placard - 6 (Horizontal) "Fire Extinguisher"

Click this image to zoom it.

Move the mouse over the image to zoom

Fire Extinguisher Placard - 6 (Horizontal) "Fire Extinguisher"

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Specifications]
·Size (mm): 80 × 240 × 1
·Materials (Main body): Rigid PVC

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Fire Extinguisher
  • Size(mm)
    80×240×1
  • Cord
    FR606
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print (Phosphorescent Ground)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 66606
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Display Content
    Fire Extinguisher
  • Size(mm)
    80×240×1
  • Cord
    FR606
  • Material (Main Body)
    Hard Polyvinyl Chloride
  • Specification 1
    Front Print (Phosphorescent Ground)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)