(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
High Brightness Phosphorescent Emergency Exit Guidance Sign _1

Click this image to zoom it.

Move the mouse over the image to zoom

High Brightness Phosphorescent Emergency Exit Guidance Sign _1

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Specifications]
·Shines for a long time, even when the lights are out.
·Materials (Main body): PET sticker
·Certified fireproof product

Basic Specifications

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 120 Sq.
  • 150 Sq.
  • 200 Sq.
  • Clear
Cord

Refine by

  • SSN805
  • SSN815
  • SSN860
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
120 Sq.
SSN805
12 Day(s)
-

Part Number : 364805
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Size(mm)
    120 Sq.
  • Cord
    SSN805
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
1 pc.
200 Sq.
SSN815
8 Day(s)
-

Part Number : 364815
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Size(mm)
    200 Sq.
  • Cord
    SSN815
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product
1 pc.
150 Sq.
SSN860
12 Day(s)
-

Part Number : 364860
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Shape
    Square shape
  • Specifications
    Phosphorescent Type
  • Size(mm)
    150 Sq.
  • Cord
    SSN860
  • Material (Main Body)
    PET Sticker
  • Specification 1
    Certificated Fireproof Product

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)