• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
No Parking Stand "Please Refrain from Parking Near Entrance /Exit / No Parking" White

No Parking Stand "Please Refrain from Parking Near Entrance /Exit / No Parking" White

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

2 types of stand available, plastic or concrete
[Material]
· Pole: steel, Plate: rigid polyvinyl chloride

Basic Specifications

  • Product Type
    Display stand
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    Please do not park here. Entrance and exit of vehicles/No Parking
  • Color Details
    White
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Details Type

Refine by

  • Concrete stand
  • Poly Base
  • Clear
Cord

Refine by

  • S-6200K
  • S-6200P
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
Concrete stand
S-6200K
11 Day(s) or more
-

Part Number : 114011
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Concrete stand
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    Please do not park here. Entrance and exit of vehicles/No Parking
  • Color Details
    White
  • Cord
    S-6200K
  • Specification 1
    Plate: Laminated, Two-Sided Printing
  • Mass(kg)
    15 (Stand Only 2)
1 unit
Poly Base
S-6200P
11 Day(s) or more
-

Part Number : 114012
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Display stand
  • Details Type
    Poly Base
  • Size(mm)
    Stand: 1,250 x 280 / Plate: 600 x 225 x 1.5
  • Display Content
    Please do not park here. Entrance and exit of vehicles/No Parking
  • Color Details
    White
  • Cord
    S-6200P
  • Specification 1
    Plate: Laminated, Two-Sided Printing
  • Mass(kg)
    When filled completely with water → 12, When filled completely with sand → 15

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)