(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
GHS Label 7

Click this image to zoom it.

Move the mouse over the image to zoom

GHS Label 7

Standard Unit Price:
-
Days to Ship :
8 Day(s) or more

[Features]
·PET sticker for GHS-7
·3 sizes: large, medium and small

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    Exclamation Mark
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    JIS: Japan Industrial Standard
  • Specifications
    JIS Z 7253
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Size

Refine by

  • (Small) ◇ side: 40
  • (Medium) ◇ side: 70
  • (Large) ◇ side: 150
  • Clear
Cord

Refine by

  • GHS-7 (Large)
  • GHS-7 (Medium)
  • GHS-7 (Small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
(Large) ◇ side: 150
GHS-7 (Large)
8 Day(s)
-

Part Number : 37107
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) ◇ side: 150
  • Display Content
    Exclamation Mark
  • Cord
    GHS-7 (Large)
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    JIS: Japan Industrial Standard
  • Specifications
    JIS Z 7253
1 Bag (5 Sheets)
(Medium) ◇ side: 70
GHS-7 (Medium)
12 Day(s)
-

Part Number : 37207
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Medium) ◇ side: 70
  • Display Content
    Exclamation Mark
  • Cord
    GHS-7 (Medium)
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    JIS: Japan Industrial Standard
  • Specifications
    JIS Z 7253
1 Bag (5 Sheets)
(Small) ◇ side: 40
GHS-7 (Small)
8 Day(s)
-

Part Number : 37307
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) ◇ side: 40
  • Display Content
    Exclamation Mark
  • Cord
    GHS-7 (Small)
  • Material
    Vapor Deposition PET Sticker
  • Feature 1
    JIS: Japan Industrial Standard
  • Specifications
    JIS Z 7253

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)