(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Cone sign cover, For customers only

Cone sign cover, For customers only

Standard Unit Price:
-
Days to Ship :
12 Day(s)

Quickly changes to a sign by placing on a color cone
[Features]
· Easy setup, just by placing on a color cone.
· Conveys a clear message, folds flat when removed so it does not take up space during storage.
· Since it has eyelets, a barricade can be made by hanging chains.
· Includes ⌀10 mm eyeletsNote: Attachment can be done with ⌀6 mm plastic color chains and screw joints.
[Material]
· PP (polypropylene)

Basic Specifications

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Details Type
    For H 700 mm cone
  • Display Content
    This is a parking space for customers only. Please refrain from unauthorized parking. Customers Only
  • Cord
    Cone cover 2
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 367002
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Details Type
    For H 700 mm cone
  • Display Content
    This is a parking space for customers only. Please refrain from unauthorized parking. Customers Only
  • Cord
    Cone cover 2

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)