• Due to the typhoon in Japan, large-scale blackout have occurred in Narita city where Misumi Shipping center is located, and the recovery is being delayed. (Newspaper article https://the-japan-news.com/news/article/0005997110 source: The Japan News) Because of the above reason, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding.
Steel Case C Label (2) Black

Steel Case C Label (2) Black

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

Double-sided tape makes attachment simple, with superior strength, heat resistance and abrasion resistance.

Basic Specifications

  • Product Type
    Safety sign
  • Other
    Option
  • Size(mm)
    75 mm square X 0.5 mm
  • Contens Displayed Detail
    0–9
  • Color
    White background, Black text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KS-C Card (2) Black
  • Amount Of Content
    1 Set (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Set (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (5 Sheets)
11 Day(s) or more
-

Part Number : 228033
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Set (5 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Other
    Option
  • Size(mm)
    75 mm square X 0.5 mm
  • Contens Displayed Detail
    0–9
  • Color
    White background, Black text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KS-C Card (2) Black
  • Specifications
    Double-sided print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)