(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
High Luminance Phosphorescent Tape Width (mm) 10/20

Click this image to zoom it.

Move the mouse over the image to zoom

High Luminance Phosphorescent Tape Width (mm) 10/20

Standard Unit Price:
-
Days to Ship :
12 Day(s)

4 size are available.
[Features]
· This product will continue to glow for a long time even after all other light sources have been turned off.
[Materials]
· PET

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 10
  • 20
  • Clear
Length(m)

Refine by

  • 1
  • 5
  • Clear
Cord

Refine by

  • FLA-2005
  • FLA-2001
  • FLA-1005
  • FLA-1001
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
10
1
FLA-1001
12 Day(s)
-

Part Number : 361004
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    10
  • Length(m)
    1
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-1001
1 Roll
20
1
FLA-2001
12 Day(s)
-

Part Number : 361005
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    1
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-2001
1 Roll
10
5
FLA-1005
12 Day(s)
-

Part Number : 361008
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    10
  • Length(m)
    5
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-1005
1 Roll
20
5
FLA-2005
12 Day(s)
-

Part Number : 361009
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    20
  • Length(m)
    5
  • Thickness(mm)
    0.4
  • Color Details
    Green (Phosphorescent)
  • Cord
    FLA-2005

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)