• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Strong Double-Sided Tape, Black Width (mm) 15 – 50

Strong Double-Sided Tape, Black Width (mm) 15 – 50

Standard Unit Price:
-
Days to Ship :
11 Day(s) or more

3 sizes available
[Materials]
· Butyl rubber foam

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Cord
    WFB-251
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
11 Day(s) or more
-

Part Number : 268102
Days to Ship 11 Day(s) or more
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Black
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.75
  • Cord
    WFB-251

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)