(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clean Sanding Disc 360L

Clean Sanding Disc 360L

The hole patterning increases expulsion of grinding sediment, allowing for minimal clogging, sustained polishing power and reduction of waste thanks to longer life.

Part Number

Configured Part Number is shown.

Part Number
360LCS1000127XNH
360LCS100076XNH
360LCS28076XNH
360LCS32076XNH
360LCS320127XNH
360LCS40076XNH
360LCS400127XNH
360LCS60076XNH
360LCS600127XNH
360LCS80076XNH
360LCS800127XNH
Part NumberMinimum order quantityVolume DiscountDays to ShipOuter diameter Dimensions
(mm)
Particle Size
(#)
Maximum operating rotation speed
(m/s)
100 Piece(s) 1 Day(s) 1271000-
100 Piece(s) 1 Day(s) 76100047.7
100 Piece(s) 1 Day(s) 7628047.7
100 Piece(s) 1 Day(s) 7632047.7
100 Piece(s) 1 Day(s) 127320-
100 Piece(s) 1 Day(s) 7640047.7
100 Piece(s) 1 Day(s) 127400-
100 Piece(s) 1 Day(s) 7660047.7
100 Piece(s) 1 Day(s) 127600-
100 Piece(s) 1 Day(s) 7680047.7
100 Piece(s) 1 Day(s) 127800-

Loading...

  1. 1

Basic Information

Type Sander paper Work material Plastic Abrasive grain A Abrasive Grain
Number Contained In A Packet(Sheets) 100 Color Purple Max. Rotational Speed(rpm) 12000
Application Resin parts treated with primary coat. For painting repair of vehicles, ships, construction machinery, etc., baking paint, and sharpening putty.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)