(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Orbital Air Sander 20431

Orbital Air Sander 20431

Compact and Easy-to-Hold design ideal for extended periods of work. Compact filter pack to improve your working environment. Dust collecting type.

  • STOCK

Part Number

Configured Part Number is shown.

20431

Part Number
20431
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Item Number of load-free rotations(min-1) 10000 Paper dimensions (width)(mm) 100
Paper dimensions (height)(mm) 75 Orbit diameter(mm) 3 Air Consumption Amount(m³/min) 0.48
Overall Length(mm) 143 Operating Air Pressure(MPa) 0.48 Application Underlayer adjustment before painting. Wood surface polishing work.
Hose inlet RC1/4 Mass(g) 720 Mass Rear
Exhaust Hook and Loop Sheet Type Rotary type Orbital Dust-collecting type Dust Vacuuming Type

Please check the type/dimensions/specifications of the part 20431 in the Orbital Air Sander 20431 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)