(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Outer Diameter Holder KTN Type

Outer Diameter Holder KTN Type

Right-handed (R) insert and left-handed (L) insert are compatible with right-handed (R) holder and left-handed (L) holder respectively.

Part Number

Configured Part Number is shown.

Part Number
KTNL1616H-16
KTNL2020K-16
KTNL2525M-16
Part NumberVolume DiscountDays to ShipB
(mm)
F
(mm)
H1=h
(mm)
L1
(mm)
9 Day(s) or more 162016100
9 Day(s) or more 202520125
9 Day(s) or more 253025150

Loading...

  1. 1

Basic Information

Preferred Hand Left Handed H3(mm) 8.5 L2(mm) 25
Sheet FT-15 Clamp Set CPS-5S Applicable Tip 16EL

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)