(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cutter for Heavy Cutting, Model MSR-BT50

Cutter for Heavy Cutting, Model MSR-BT50

The seizing prevention agent (MP-1) should be applied in a thin layer to the taper and threading of the clamp screw when fixing an insert.

Part Number

Configured Part Number is shown.

Part Number
MSR063R-BT50-4
MSR063R-BT50-5
MSR080R-BT50-4
MSR080R-BT50-5
MSR100R-BT50-4
MSR100R-BT50-5
Part NumberMinimum order quantityVolume DiscountDays to ShipFlute Diameter D
(φ)
Overall Length
(mm)
Number of Blades
(sheet)
S
(mm)
Sheet Wrench Clamp Screw Weight (g) No. of Steps Blade Column Rake Angle (°) R.R.
1 Piece(s) 16 Day(s) or more 631601690-TT-25LSB-60120TR570044-8°
1 Piece(s) 16 Day(s) or more 6318020111-TT-25LSB-60120TR620054-8°
1 Piece(s) 16 Day(s) or more 801601690MAP-2506TT-25L/DT-15SB-60120TR/SB-40140TR690044-8°
1 Piece(s) 16 Day(s) or more 8018020111MAP-2506TT-25L/DT-15SB-60120TR/SB-40140TR740054-8°
1 Piece(s) 16 Day(s) or more 1001602490MAP-2506TT-25L/DT-15SB-60120TR/SB-40140TR960046-5°
1 Piece(s) 16 Day(s) or more 10018030111MAP-2506TT-25L/DT-15SB-60120TR/SB-40140TR1050056-5°

Loading...

  1. 1

Basic Information

Anti-Seize Compound MP-1 Rake Angle (°) A.R. +9°

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)