(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

T-Max Shank Bit

T-Max Shank Bit

Click this image to zoom it.

Move the mouse over the image to zoom

  • T-Max Shank Bit
  • T-Max Shank Bit

Part Number

Configured Part Number is shown.

CKJNR4025R16

Part Number
CKJNR4025R16
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape K(55°) Application Outer Diameter / End Face / Profiling / Chamfer Clamp Shape Clamp-on
Selfishly Right-hand Applicable Tip Clearance Angle Type Negative Shank height(mm) 40
Shank width(mm) 25 Rake angle(°) -6 Blade Inclination Angle(°) 0
Lead Angle(°) -3 Cutting Angle(°) 93 Clearance angle(°) 0
Function Width(mm) 32 Function Height(mm) 40 Function Length(mm) 200
Dimension L3(mm) 32 Tip Size 16 Gauge Chip KNUX 16 04 05L

Please check the type/dimensions/specifications of the part CKJNR4025R16 in the T-Max Shank Bit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)