(!) Since support from Microsoft will end on January 14, 2020, Windows 7 will be excluded from the recommended environment from December 15th, 2019 on this site. Penggunaan Window 7 tidak direkomendasikan pada website ini mulai tanggal 15 Desember 2019 dikarenakan support Windows 7 akan dihentikan Microsoft pada 14 Januari 2020.

  • Fitur "Auto Translate" pada halaman eKatalog sementara ini tidak tersedia. Mohon maaf atas ketidaknyamanannya.
    Auto translation feature on our e-Catalog page is temporarily not available. We apologize for any inconvenience.
  • Sehubungan dengan wabah virus Corona (2019-nCoV), kami mohon maaf dikarenakan beberapa supplier harus berhenti beroperasi dan tingginya permintaan akan beberapa produk, hal ini akan mempengaruhi lead time beberapa produk menjadi lebih lama dari waktu standar.
    Regarding the Coronavirus (2019-nCoV) Pandemic, Some of supplier have to stop working to follow additional precautionary measures the virus and due to effect of high demand some product, it may cause some of product take longer than standard lead time.

Cross-Thread 266 Thread Cutting Shank Bit for Small Lathes

Part Number

Configured Part Number is shown.

266LFA-1010-16-S

Part Number
266LFA-1010-16-S
Part NumberVolume DiscountDays to Shipl3
(mm)
f1
(mm)
Dimension H1
(mm)
15 Day(s) or more 19.81010

Loading...

  1. 1

Basic Information

Application Outer Diameter Screw Screw Type 60° Meter (M) / 60° Unified (UN, UNC, UNF, UNEF) / 55°C Whitworth (W) / American Pipe Taper (NPT) Selfishly Left-hand
Shank size 10 Sq. With/Without Cutting Oil Hole NA With/without flat cutting blade NA
Tip Size 16 Tip tightening torque(Nm) 3 Dimension B(mm) 10
Dimension H(mm) 10 Dimension L1(mm) 125 iC 41706

Please check the type/dimensions/specifications of the part 266LFA-1010-16-S in the Cross-Thread 266 Thread Cutting Shank Bit for Small Lathes series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)