CoroMill 331 Side Cutter

Part Number

Configured Part Number is shown.

 
Part Number
R331.52-080Q27EML
R331.52-080Q27EMR
R331.52-080Q27FML
R331.52-080Q27FMR
R331.52-100Q27EML
R331.52-100Q27FML
R331.52-100Q27FMR
R331.52-125Q32EML
R331.52-125Q32EMR
R331.52-125Q32FML
R331.52-125Q32FMR
R331.52-160Q40EML
R331.52-160Q40EMR
R331.52-160Q40FML
Part NumberVolume DiscountDays to ShipShank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Dimension D₄
(mm)
Maximum Engine Speed n max Dimension L3
(mm)
Dimensions Dc
(mm)
Mass
(kg)
Specifications Tip Size
(mm)
Standard Other Processing Applications Program Length
(mm)
Dimensions/ar
(mm)
E
(mm)
EL
(mm)
BKW
(mm)
maximum asp
(mm)
Quote 27620541810040800.8Diameter: 80-160 mm8ISO AAxial/plunge milling5320-9.512.47.6
Quote 27620541810040800.8Diameter: 80-160 mm8ISO AAxial/plunge milling6320-9.512.47.6
Quote 27620541810040800.9Diameter: 80-160 mm8ISO AAxial/plunge milling5120-11.512.47.6
Quote 27620541810040800.9Diameter: 80-160 mm8ISO AAxial/plunge milling6320-11.512.47.6
Quote 278225415900-1001.2Diameter: 80-160 mm8ISO AAxial/plunge milling5322-9.512.47.6
Quote 278225415900-1001.3Diameter: 80-160 mm8ISO AAxial/plunge milling5122-11.512.47.6
18 Day(s) or more 278225415900-1001.3Diameter: 80-160 mm8ISO AAxial/plunge milling6322-11.512.47.6
Quote 321029.56414100-1251.8Diameter: 80-160 mm8ISO BAxial/plunge milling5329.5-9.514.47.6
Quote 321029.56414100-1252Diameter: 80-160 mm8ISO BAxial/plunge milling6329.5-9.514.47.6
Quote 321029.56414100-1252Diameter: 80-160 mm8ISO BAxial/plunge milling5129.5-11.514.47.6
Quote 321029.56414100-1252.3Diameter: 80-160 mm8ISO BAxial/plunge milling6329.5-11.514.47.6
Quote 4012417612400-1602.6Diameter: 80-160 mm8ISO BAxial/plunge milling5341-9.516.47.6
Quote 4012417612400-1602.9Diameter: 80-160 mm8ISO BAxial/plunge milling6341-9.516.47.6
Quote 4012417612400-1602.9Diameter: 80-160 mm8ISO BAxial/plunge milling5141-11.516.47.6

Loading...

  1. 1

Basic Information

Machining Application Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper Mounting Method Arbor
Finish category Finishing Compatible Tip Material Carbide Coat Details Type Arbor Mounted

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)