(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

CoroMill 490 Cutter

Part Number

Configured Part Number is shown.

 
Part Number
490-040Q16-08H
490-040Q16-08M
490-044Q16-08M
490-050Q22-08H
490-050Q22-08L
490-050Q22-08M
490-050Q22-14H
490-050Q22-14M
490-054Q22-08M
490-054Q22-14M
490-063Q22-08H
490-063Q22-08L
490-063Q22-08M
490-063Q22-14H
490-063Q22-14M
490-066Q22-08M
490-066Q22-14M
490-080Q27-08H
490-080Q27-08L
490-080Q27-08M
490-080Q27-14H
490-080Q27-14M
490-084Q27-08M
490-084Q27-14M
490-100Q32-08H
490-100Q32-08L
490-100Q32-08M
490-100Q32-14H
490-100Q32-14L
490-100Q32-14M
490-125Q40-08H
490-125Q40-08L
490-125Q40-08M
490-125Q40-14H
490-125Q40-14L
490-125Q40-14M
490-160Q40-14H
490-160Q40-14L
490-160Q40-14M
490-200Q60-14L
490-200Q60-14M
490-250Q60-14L
A490-080J25.4-14H
A490-100J31.75-08M
A490-100J31.75-14H
A490-125J38.1-08L
A490-160J50.8-14M
A490-200J47.625-14M
Part NumberMinimum order quantityVolume DiscountDays to Shipblade diameter D
(φ)
Finish category Shank diameter (d)
(mm)
Number of flutes
(sheet)
Maximum Cutting Depth (Ad)
(mm)
Maximum Engine Speed n max Details Type Coolant Mass
(kg)
Specifications Tip Size
(mm)
Blade distribution Program Length
(mm)
1 Piece(s) 16 Day(s) or more 40mmRough and medium rough processing1665.529300Arbor MountedCoolant Center-Through0.2Extra-Cross Pitch (Multiple Flutes)8Unequal division40
1 Piece(s) 16 Day(s) or more 40mmRough and medium rough processing1645.529300Arbor MountedCoolant Center-Through0.2Cross Pitch (Medium Flutes)8Unequal division40
1 Piece(s) 16 Day(s) or more 44mmRough and medium rough processing1655.527600Arbor MountedCoolant Center-Through0.2Cross Pitch (Medium Flutes)8Unequal division40
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 54mmRough and medium rough processing2241013000Arbor MountedCoolant Center-Through0.3Cross Pitch (Medium Flutes)14Unequal division40
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 63mmRough and medium rough processing2261011700Arbor MountedCoolant Center-Through0.4Extra-Cross Pitch (Multiple Flutes)14Unequal division40
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 66mmRough and medium rough processing2265.521600Arbor MountedCoolant Center-Through0.5Cross Pitch (Medium Flutes)8Equal division40
1 Piece(s) 16 Day(s) or more 66mmRough and medium rough processing2251011400Arbor MountedCoolant Center-Through0.4Cross Pitch (Medium Flutes)14Unequal division40
1 Piece(s) 16 Day(s) or more 80mmRough and medium rough processing27105.519400Arbor MountedCoolant Center-Through1.2Extra-Cross Pitch (Multiple Flutes)8Unequal division50
1 Piece(s) 16 Day(s) or more 80mmFinishing2765.519400Arbor MountedCoolant Center-Through1.2Coarse Pitch (Few Flutes)8Equal division50
1 Piece(s) 16 Day(s) or more 80mmRough and medium rough processing2785.519400Arbor MountedCoolant Center-Through1.2Cross Pitch (Medium Flutes)8Unequal division50
1 Piece(s) 16 Day(s) or more 80mmRough and medium rough processing2781010100Arbor MountedCoolant Center-Through1Extra-Cross Pitch (Multiple Flutes)14Unequal division50
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 84mmRough and medium rough processing2785.518900Arbor MountedCoolant Center-Through1.3Cross Pitch (Medium Flutes)8Unequal division50
1 Piece(s) 16 Day(s) or more 84mmRough and medium rough processing276109800Arbor MountedCoolant Center-Through1.1Cross Pitch (Medium Flutes)14Unequal division50
1 Piece(s) 16 Day(s) or more 100mmRough and medium rough processing32105.517100Arbor MountedWithout Coolant1.6Extra-Cross Pitch (Multiple Flutes)8Unequal division50
1 Piece(s) 16 Day(s) or more 100mmFinishing3265.517100Arbor MountedWithout Coolant1.6Coarse Pitch (Few Flutes)8Equal division50
1 Piece(s) 16 Day(s) or more 100mmRough and medium rough processing3285.517100Arbor MountedWithout Coolant1.6Cross Pitch (Medium Flutes)8Unequal division50
1 Piece(s) 16 Day(s) or more 100mmRough and medium rough processing3210108900Arbor MountedCoolant Center-Through1.4Extra-Cross Pitch (Multiple Flutes)14Unequal division50
1 Piece(s) 16 Day(s) or more 100mmFinishing325108900Arbor MountedCoolant Center-Through1.4Coarse Pitch (Few Flutes)14Equal division50
1 Piece(s) 16 Day(s) or more 100mmRough and medium rough processing327108900Arbor MountedCoolant Center-Through1.4Cross Pitch (Medium Flutes)14Unequal division50
1 Piece(s) 16 Day(s) or more 125mmRough and medium rough processing40125.515200Arbor MountedWithout Coolant2.9Extra-Cross Pitch (Multiple Flutes)8Unequal division63
1 Piece(s) 16 Day(s) or more 125mmFinishing4085.515200Arbor MountedWithout Coolant2.9Coarse Pitch (Few Flutes)8Unequal division63
1 Piece(s) 16 Day(s) or more 125mmRough and medium rough processing40105.515200Arbor MountedWithout Coolant2.9Cross Pitch (Medium Flutes)8Unequal division63
1 Piece(s) 16 Day(s) or more 125mmRough and medium rough processing4012107800Arbor MountedCoolant Center-Through2.6Extra-Cross Pitch (Multiple Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 125mmFinishing406107800Arbor MountedCoolant Center-Through2.6Coarse Pitch (Few Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 125mmRough and medium rough processing408107800Arbor MountedCoolant Center-Through2.6Cross Pitch (Medium Flutes)14Equal division63
1 Piece(s) 16 Day(s) or more 160mmRough and medium rough processing4015106800Arbor MountedWithout Coolant4.4Extra-Cross Pitch (Multiple Flutes)14Unequal division63
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 160mmRough and medium rough processing4012106800Arbor MountedWithout Coolant4.4Cross Pitch (Medium Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 200mmFinishing6010106000Arbor MountedWithout Coolant7.4Coarse Pitch (Few Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 200mmRough and medium rough processing6016106000Arbor MountedWithout Coolant7.4Cross Pitch (Medium Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 250mmFinishing6012105300Arbor MountedWithout Coolant11.3Coarse Pitch (Few Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 80mmRough and medium rough processing25.481010100Arbor Mounted (FMA Type)Coolant Center-Through0.9Extra-Cross Pitch (Multiple Flutes)14Unequal division50
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 100mmRough and medium rough processing31.7510108900Arbor Mounted (FMA Type)Coolant Center-Through1.9Extra-Cross Pitch (Multiple Flutes)14Unequal division63
1 Piece(s) 12 Day(s) -------------
1 Piece(s) 16 Day(s) or more 160mmRough and medium rough processing50.812106800Arbor Mounted (FMA Type)Without Coolant5Cross Pitch (Medium Flutes)14Unequal division63
1 Piece(s) 16 Day(s) or more 200mmRough and medium rough processing47.62516106000Arbor Mounted (FMA Type)Without Coolant8.2Cross Pitch (Medium Flutes)14Equal division63

Loading...

  1. 1

Basic Information

Machining Application Plane / Side / Groove work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin Mounting Method Arbor
Compatible Tip Material Carbide Coat Cutting Angle (κr)(°) 90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)