(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
NO. TD-77 Plate Ratchet Screwdriver

NO. TD-77 Plate Ratchet Screwdriver

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· A thin type ratchet with a head of just 18 mm

Basic Specifications

  • Specifications
    • STOCK
  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Content Statement
    Ratchet Driver (Bent Up) Bit (+)1, (+)2, (-)6 X 18 mm
  • JAN Code
    4907587008305
  • Features
    A thin type ratchet with a head of just 18 mm.
  • Size(mm)
    160×35×21
  • Mass(g)
    62

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : TD77
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Content Statement
    Ratchet Driver (Bent Up) Bit (+)1, (+)2, (-)6 X 18 mm
  • JAN Code
    4907587008305
  • Features
    A thin type ratchet with a head of just 18 mm.
  • Size(mm)
    160×35×21
  • Mass(g)
    62

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Industry's thinnest 18mm head makes it easier to use in a more convenient place in a narrow place.
●The main body can store two bits, with a hanging hole.

Specification

●Blade Edge:y1/2, u6
●Total Length(mm):104
●SPQ(set):10
●Blade Edge: With magnet

Materials

●Special Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)