(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Socket Bit No.A20

Socket Bit No.A20

Standard Unit Price:
-
Days to Ship :
1 Day(s)

Dedicated hex screw socket bit for assembly.
[Features]
· Interior shape that will not damage the bolts/nuts.
· Widely used for metal product assembly, automobiles, machinery, housing, building related industries, etc.
[Applications]
· Bit for industrial use.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    5
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    8.5
  • Depth(mm)
    20
  • JAN Code
    4907587323026
  • Features
    Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Day(s)
-

Part Number : A20555
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    5
  • Overall Length(mm)
    55
  • Shaft measurements(mm)
    8.5
  • Depth(mm)
    20
  • JAN Code
    4907587323026
  • Features
    Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 5
●L(mm):55
●Outer Diameter(mm):8.5
●Hardness:-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)