(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Precision Bit NO. D72

Precision Bit NO. D72【10 Pieces Per Package】

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

High precision bits support screw tightening in compact and precision fields, such as computer and office automation equipment, sound equipment, VTR, and optical equipment.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Insertion Angle(mm)

Refine by

  • 4
  • 4.5
  • 5
  • 5.5
  • Clear
Shaft measurements(mm)

Refine by

  • 7
  • 8
  • Clear
Shaft Diameter d2(mm)

Refine by

  • 3
  • 4
  • Clear
JAN Code

Refine by

  • 4907587333209
  • 4907587333216
  • 4907587333223
  • 4907587333230
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
4
7
3
4907587333209
12 Day(s)
-

10 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : D72444
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    φ4
  • Insertion Angle(mm)
    4
  • Overall Length(mm)
    44
  • Shaft measurements(mm)
    7
  • Shaft Diameter d2(mm)
    3
  • JAN Code
    4907587333209
4.5
7
3
4907587333216
8 Day(s)
-

10 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : D724544
Days to Ship 8 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    φ4
  • Insertion Angle(mm)
    4.5
  • Overall Length(mm)
    44
  • Shaft measurements(mm)
    7
  • Shaft Diameter d2(mm)
    3
  • JAN Code
    4907587333216
5
8
4
4907587333223
1 Day(s)
-

10 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : D72544
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    φ4
  • Insertion Angle(mm)
    5
  • Overall Length(mm)
    44
  • Shaft measurements(mm)
    8
  • Shaft Diameter d2(mm)
    4
  • JAN Code
    4907587333223
5.5
8
4
4907587333230
12 Day(s)
-

10 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : D725544
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 10 Pieces Per Package

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    φ4
  • Insertion Angle(mm)
    5.5
  • Overall Length(mm)
    44
  • Shaft measurements(mm)
    8
  • Shaft Diameter d2(mm)
    4
  • JAN Code
    4907587333230

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It is an insertion port of a half moon section.
●Optimum for tighten precision machine screw of watch, glasses and camera.

Usage

●Compatible Manufacturer: Nitto Kohki(Delbo).

Specification

●Q'ty Per Pack(piece):10
●L(mm):44
●Shank Diameter: 4mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)