• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
Ball Point Magic Ring Hex Wrench Set

Ball Point Magic Ring Hex Wrench Set

Standard Unit Price:
-
Days to Ship :
13 Day(s) or more

[Features]
· Ball point magic ring hex wrench 9-piece set that comes in Prostar case.
· A spring steel C ring that catches hexagon socket head bolts of sizes of 3 mm or more is attached

Basic Specifications

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
13 Day(s) or more
-

Part Number : 369RS9
Days to Ship 13 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Type
    L-shaped Hex Wrench
  • Tip Type
    Ball Point
  • Two-sided Width Dimension(mm)
    1.5 ~ 10
  • Single Item / Set Classification
    Set Parts
  • Set Content
    1.5、2、2.5、3、4、5、6、8、10
  • Mass(g)
    430
  • Features
    A spring steel C ring which catches hexagon socket head bolts of sizes of 3 mm or more is attached.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)